Vertiv™ Cybex™ Secure MultiViewer KVM Switch
The Vertiv™ Cybex™ Secure MultiViewer KVM continues to provide the KVM solution required in accessing both classified and non-classified data. Through an all new, universal video port connector, the Cybex™ Secure MultiViewer supports a mixture of DP, HDMI, and DVI-D video connections without needing adapters. The Cybex™ Secure MultiViewer can be used in either a single or dual display scenario with up to 16 computers on a single screen and features such as tiling, windowing, and touch screen and features as tile, scale, picture-in-picture (PIP), or custom layout.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Education
- Government
- Healthcare
- Military, Defense, Aerospace and Missile
- Retail and Wholesale
Vertiv™ Cybex™ Secure MultiViewer KVM Switch
The Vertiv™ Cybex™ Secure MultiViewer KVM continues to provide the KVM solution required in accessing both classified and non-classified data. Through an all new, universal video port connector, the Cybex™ Secure MultiViewer supports a mixture of DP, HDMI, and DVI-D video connections without needing adapters. The Cybex™ Secure MultiViewer can be used in either a single or dual display scenario with up to 16 computers on a single screen and features such as tiling, windowing, and touch screen and features as tile, scale, picture-in-picture (PIP), or custom layout.
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Education
- Government
- Healthcare
- Military, Defense, Aerospace and Missile
- Retail and Wholesale
Specifications
The Vertiv™ Cybex™ Secure MultiViewer KVM is ideal for environments where monitoring and managing of multiple active computers, covering various degrees of secure data is required and where users need window management capabilities for greater ease of use. The MultiViewer, which is available in 4, 8, or 16 port models, allows each attached computer to be simultaneously displayed in separate windows on a single display. The windows can be arranged in tile, scale, picture-in-picture (PIP), or custom. The MultiViewer provides a second console display output to divide windows across two displays. Additionally, Cursor Navigation Switching (CNS) enables users to seamlessly transition between computers by simply pressing the left CTRL key while moving the mouse between windows.
SCMV245DPH, Vertiv™ Cybex™ Secure MultiViewer KVM Switch 4 port
|
||||
---|---|---|---|---|
UHD 4K – 3840x2160 @30Hz | 43 mm | 348 mm | 127 mm | 1.6 kg |
See more product information | ||||
SCMV285DPH, Vertiv™ Cybex™ Secure MultiViewer KVM Switch 8 port
|
||||
UHD 4K – 3840x2160 @30Hz | 66 mm | 442 mm | 183 mm | 3.7 kg |
See more product information | ||||
SCMV2160DPH, Vertiv™ Cybex™ Secure MultiViewer KVM Switch 16 port
|
||||
UHD 4K – 3840x2160 @30Hz | 76 mm | 442 mm | 300 mm | 7.0 kg |
See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.